IESNA:LM-63-2002
[TEST]P1390021
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7738.7
TILT=NONE
28 -1 1 73 145 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
28.6 26.2 28.6 33.3 38.1 42.8 47.6 52.4 57.1 64.3 73.8 90.5 121.4 150.0 150.0 147.6 154.7 169.0 211.9 383.2 599.9 652.2 588.0 497.5 373.7 304.7 269.0 249.9 240.4 223.8 200.0 145.2 57.1 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 28.6 33.3 38.1 42.8 45.2 50.0 52.4 59.5 64.3 76.2 95.2 116.6 119.0 116.6 114.3 121.4 142.8 230.9 340.4 371.3 345.2 307.1 254.7 226.1 214.2 207.1 202.3 192.8 171.4 133.3 64.3 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 28.6 30.9 35.7 40.5 42.8 47.6 47.6 52.4 57.1 64.3 69.0 83.3 88.1 85.7 76.2 73.8 76.2 78.6 80.9 90.5 104.7 116.6 135.7 150.0 159.5 166.6 164.2 161.9 142.8 121.4 69.0 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 28.6 30.9 35.7 38.1 40.5 45.2 45.2 50.0 52.4 59.5 61.9 73.8 76.2 76.2 69.0 66.7 69.0 69.0 71.4 78.6 90.5 100.0 114.3 128.5 135.7 140.4 140.4 142.8 130.9 114.3 69.0 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 28.6 30.9 33.3 38.1 40.5 42.8 42.8 45.2 47.6 52.4 57.1 64.3 66.7 66.7 61.9 61.9 61.9 61.9 61.9 66.7 73.8 80.9 95.2 104.7 111.9 116.6 116.6 121.4 119.0 107.1 71.4 21.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 26.2 28.6 33.3 35.7 38.1 38.1 38.1 42.8 42.8 47.6 50.0 52.4 54.7 54.7 52.4 54.7 52.4 52.4 52.4 54.7 59.5 64.3 73.8 83.3 85.7 90.5 92.8 102.4 104.7 97.6 71.4 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 26.2 28.6 30.9 33.3 35.7 35.7 35.7 38.1 38.1 40.5 42.8 42.8 42.8 45.2 45.2 47.6 45.2 42.8 42.8 42.8 42.8 45.2 52.4 59.5 61.9 64.3 69.0 80.9 92.8 90.5 71.4 26.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 26.2 28.6 30.9 30.9 33.3 33.3 33.3 35.7 35.7 38.1 40.5 40.5 40.5 40.5 40.5 42.8 42.8 40.5 40.5 40.5 40.5 42.8 50.0 57.1 59.5 61.9 66.7 73.8 80.9 78.6 61.9 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 26.2 28.6 28.6 30.9 33.3 33.3 33.3 33.3 33.3 35.7 35.7 35.7 35.7 38.1 38.1 38.1 38.1 38.1 38.1 38.1 38.1 40.5 47.6 54.7 57.1 59.5 61.9 66.7 69.0 66.7 52.4 23.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 23.8 26.2 28.6 28.6 30.9 30.9 30.9 30.9 30.9 33.3 33.3 33.3 33.3 33.3 33.3 33.3 35.7 33.3 35.7 35.7 35.7 38.1 42.8 50.0 54.7 57.1 59.5 57.1 54.7 52.4 42.8 21.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 23.8 26.2 26.2 26.2 28.6 28.6 28.6 28.6 28.6 30.9 28.6 28.6 28.6 28.6 28.6 28.6 30.9 30.9 33.3 33.3 33.3 35.7 40.5 47.6 52.4 54.7 54.7 50.0 42.8 40.5 33.3 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 23.8 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 28.6 26.2 26.2 26.2 26.2 26.2 26.2 28.6 28.6 30.9 30.9 30.9 33.3 38.1 42.8 45.2 47.6 45.2 40.5 35.7 33.3 26.2 14.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 23.8 23.8 23.8 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 23.8 23.8 23.8 23.8 26.2 23.8 26.2 28.6 30.9 33.3 35.7 38.1 38.1 38.1 35.7 33.3 28.6 23.8 19.0 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 21.4 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 21.4 21.4 21.4 21.4 21.4 21.4 23.8 23.8 28.6 30.9 33.3 33.3 30.9 30.9 26.2 23.8 19.0 16.7 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 21.4 21.4 21.4 23.8 21.4 21.4 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 19.0 16.7 19.0 21.4 26.2 28.6 30.9 28.6 23.8 21.4 16.7 14.3 11.9 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 21.4 21.4 21.4 23.8 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 16.7 16.7 16.7 16.7 16.7 16.7 16.7 19.0 21.4 21.4 23.8 21.4 19.0 16.7 11.9 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 19.0 19.0 19.0 16.7 16.7 14.3 14.3 14.3 14.3 16.7 16.7 16.7 14.3 16.7 14.3 16.7 14.3 11.9 11.9 9.5 7.1 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 19.0 21.4 19.0 19.0 19.0 19.0 16.7 16.7 14.3 14.3 11.9 11.9 9.5 11.9 14.3 14.3 14.3 11.9 9.5 7.1 7.1 7.1 7.1 4.8 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 19.0 19.0 19.0 16.7 16.7 16.7 14.3 14.3 11.9 11.9 9.5 9.5 7.1 9.5 11.9 14.3 11.9 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 19.0 19.0 19.0 16.7 16.7 16.7 14.3 11.9 9.5 9.5 7.1 7.1 4.8 7.1 9.5 11.9 9.5 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 19.0 19.0 19.0 16.7 16.7 14.3 11.9 11.9 9.5 9.5 7.1 4.8 4.8 4.8 7.1 7.1 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 16.7 16.7 16.7 14.3 14.3 14.3 11.9 9.5 7.1 7.1 4.8 2.4 2.4 2.4 2.4 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 16.7 16.7 16.7 14.3 14.3 11.9 9.5 7.1 4.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 16.7 16.7 16.7 14.3 14.3 11.9 9.5 4.8 4.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 19.0 19.0 16.7 16.7 16.7 14.3 14.3 9.5 7.1 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 16.7 14.3 14.3 14.3 11.9 11.9 9.5 7.1 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 16.7 14.3 14.3 14.3 11.9 11.9 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 16.7 14.3 14.3 14.3 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 16.7 14.3 14.3 11.9 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 14.3 11.9 11.9 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 14.3 11.9 11.9 9.5 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 14.3 11.9 11.9 9.5 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 16.7 14.3 11.9 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 9.5 9.5 7.1 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 9.5 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 9.5 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 11.9 9.5 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 11.9 9.5 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 16.7 11.9 9.5 7.1 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 19.0 14.3 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 16.7 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 21.4 16.7 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 19.0 16.7 14.3 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 23.8 19.0 16.7 14.3 11.9 9.5 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 21.4 19.0 16.7 11.9 9.5 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 21.4 19.0 16.7 14.3 11.9 7.1 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 23.8 21.4 19.0 16.7 14.3 9.5 7.1 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 26.2 23.8 21.4 19.0 16.7 11.9 9.5 7.1 4.8 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 26.2 23.8 21.4 19.0 16.7 14.3 11.9 7.1 4.8 4.8 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 28.6 26.2 23.8 21.4 19.0 16.7 14.3 9.5 7.1 4.8 4.8 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 30.9 28.6 26.2 23.8 21.4 19.0 16.7 11.9 9.5 7.1 7.1 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 30.9 28.6 26.2 23.8 23.8 21.4 16.7 14.3 9.5 9.5 7.1 7.1 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.4 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 30.9 28.6 26.2 26.2 23.8 19.0 16.7 11.9 11.9 9.5 9.5 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 30.9 28.6 28.6 26.2 23.8 21.4 16.7 14.3 11.9 9.5 9.5 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 2.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 30.9 30.9 28.6 28.6 26.2 23.8 19.0 16.7 14.3 11.9 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 4.8 4.8 2.4 2.4 2.4 2.4 2.4 2.4 2.4 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 33.3 30.9 30.9 28.6 28.6 23.8 21.4 16.7 14.3 14.3 11.9 9.5 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 33.3 33.3 30.9 30.9 28.6 26.2 21.4 19.0 16.7 14.3 14.3 11.9 11.9 9.5 9.5 9.5 9.5 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 33.3 33.3 30.9 30.9 30.9 26.2 23.8 19.0 16.7 16.7 14.3 11.9 11.9 9.5 9.5 9.5 9.5 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 33.3 33.3 30.9 30.9 30.9 28.6 26.2 21.4 19.0 16.7 16.7 14.3 14.3 11.9 11.9 11.9 11.9 9.5 7.1 7.1 4.8 4.8 4.8 4.8 4.8 4.8 4.8 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 35.7 35.7 33.3 33.3 33.3 28.6 26.2 23.8 19.0 19.0 16.7 14.3 14.3 11.9 11.9 11.9 11.9 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.6 23.8 21.4 19.0 19.0 16.7 16.7 14.3 14.3 14.3 14.3 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.6 26.2 21.4 19.0 19.0 16.7 16.7 14.3 14.3 14.3 14.3 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 35.7 35.7 33.3 33.3 33.3 30.9 28.6 26.2 21.4 21.4 19.0 19.0 16.7 16.7 16.7 16.7 14.3 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 35.7 35.7 35.7 33.3 33.3 33.3 33.3 28.6 26.2 23.8 21.4 21.4 19.0 19.0 16.7 16.7 16.7 16.7 14.3 11.9 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.6 26.2 23.8 23.8 21.4 21.4 19.0 19.0 19.0 19.0 16.7 16.7 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.6 26.2 23.8 23.8 21.4 21.4 19.0 19.0 19.0 19.0 16.7 16.7 14.3 11.9 9.5 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 28.6 26.2 23.8 23.8 21.4 21.4 21.4 21.4 21.4 21.4 19.0 19.0 16.7 14.3 11.9 9.5 9.5 9.5 9.5 9.5 9.5 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 33.3 30.9 30.9 28.6 26.2 26.2 26.2 23.8 23.8 21.4 21.4 21.4 23.8 23.8 21.4 19.0 16.7 14.3 11.9 11.9 9.5 9.5 11.9 9.5 9.5 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.6 26.2 26.2 26.2 23.8 23.8 23.8 23.8 23.8 23.8 26.2 23.8 19.0 16.7 14.3 11.9 11.9 11.9 11.9 11.9 11.9 9.5 7.1 7.1 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 30.9 30.9 30.9 28.6 28.6 28.6 26.2 26.2 26.2 23.8 23.8 23.8 23.8 23.8 26.2 28.6 26.2 21.4 19.0 16.7 14.3 14.3 11.9 11.9 14.3 11.9 9.5 7.1 7.1 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 30.9 30.9 30.9 28.6 28.6 28.6 26.2 26.2 26.2 26.2 26.2 26.2 26.2 26.2 28.6 28.6 28.6 23.8 23.8 23.8 21.4 21.4 19.0 16.7 19.0 16.7 14.3 11.9 9.5 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 30.9 30.9 30.9 30.9 28.6 28.6 28.6 28.6 28.6 26.2 26.2 28.6 28.6 28.6 28.6 30.9 28.6 28.6 28.6 30.9 30.9 28.6 23.8 23.8 21.4 19.0 16.7 14.3 11.9 7.1 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 30.9 30.9 30.9 30.9 33.3 38.1 38.1 33.3 30.9 28.6 26.2 23.8 21.4 19.0 11.9 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 33.3 30.9 30.9 30.9 30.9 30.9 28.6 28.6 28.6 28.6 28.6 28.6 28.6 30.9 30.9 30.9 30.9 30.9 30.9 33.3 38.1 45.2 45.2 40.5 35.7 33.3 28.6 26.2 23.8 21.4 14.3 9.5 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 33.3 30.9 30.9 30.9 33.3 30.9 30.9 30.9 30.9 30.9 30.9 30.9 30.9 33.3 33.3 33.3 33.3 33.3 33.3 35.7 40.5 45.2 47.6 45.2 42.8 40.5 38.1 35.7 30.9 28.6 21.4 14.3 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 33.3 33.3 30.9 30.9 33.3 33.3 33.3 33.3 33.3 35.7 35.7 35.7 35.7 38.1 38.1 40.5 42.8 47.6 50.0 50.0 50.0 50.0 45.2 42.8 40.5 38.1 30.9 19.0 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 35.7 33.3 33.3 33.3 33.3 33.3 33.3 33.3 33.3 35.7 35.7 38.1 38.1 40.5 40.5 42.8 42.8 47.6 50.0 54.7 57.1 57.1 54.7 52.4 47.6 45.2 38.1 23.8 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 33.3 33.3 33.3 33.3 35.7 33.3 33.3 33.3 35.7 35.7 35.7 35.7 35.7 38.1 38.1 40.5 40.5 42.8 42.8 45.2 45.2 47.6 52.4 59.5 64.3 64.3 61.9 59.5 54.7 52.4 45.2 28.6 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 35.7 35.7 35.7 35.7 38.1 35.7 35.7 35.7 38.1 38.1 38.1 38.1 40.5 42.8 42.8 45.2 45.2 45.2 45.2 47.6 47.6 50.0 57.1 64.3 66.7 69.0 69.0 69.0 69.0 66.7 54.7 28.6 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 35.7 35.7 35.7 38.1 38.1 38.1 38.1 38.1 40.5 42.8 42.8 42.8 42.8 45.2 47.6 50.0 47.6 47.6 47.6 50.0 50.0 52.4 59.5 66.7 71.4 73.8 73.8 78.6 83.3 78.6 66.7 30.9 4.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 38.1 38.1 38.1 40.5 40.5 40.5 40.5 42.8 45.2 45.2 45.2 47.6 50.0 50.0 52.4 52.4 50.0 47.6 50.0 50.0 54.7 64.3 71.4 73.8 76.2 80.9 88.1 95.2 92.8 76.2 30.9 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 38.1 38.1 40.5 40.5 42.8 42.8 42.8 45.2 47.6 47.6 47.6 50.0 52.4 54.7 57.1 54.7 52.4 50.0 52.4 52.4 57.1 66.7 73.8 76.2 80.9 85.7 97.6 109.5 104.7 85.7 30.9 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 38.1 40.5 42.8 42.8 45.2 45.2 47.6 50.0 52.4 54.7 57.1 61.9 61.9 61.9 64.3 61.9 61.9 59.5 64.3 71.4 76.2 88.1 95.2 97.6 102.4 104.7 111.9 116.6 107.1 80.9 28.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 40.5 40.5 45.2 45.2 47.6 50.0 52.4 54.7 59.5 61.9 69.0 73.8 71.4 71.4 71.4 69.0 71.4 71.4 76.2 90.5 97.6 109.5 116.6 121.4 123.8 123.8 126.2 123.8 109.5 73.8 28.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 40.5 42.8 45.2 47.6 50.0 52.4 54.7 59.5 64.3 69.0 78.6 83.3 80.9 78.6 76.2 76.2 78.6 80.9 88.1 107.1 116.6 128.5 138.1 142.8 145.2 140.4 138.1 130.9 111.9 69.0 26.2 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 40.5 42.8 47.6 50.0 52.4 54.7 59.5 64.3 69.0 76.2 88.1 95.2 90.5 85.7 83.3 83.3 88.1 90.5 100.0 126.2 135.7 150.0 159.5 164.2 166.6 159.5 152.3 138.1 114.3 61.9 23.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 42.8 45.2 50.0 52.4 57.1 59.5 66.7 73.8 83.3 100.0 119.0 123.8 121.4 119.0 126.2 159.5 235.7 307.1 352.3 371.3 354.7 283.3 249.9 228.5 216.6 200.0 183.3 159.5 114.3 57.1 23.8 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 42.8 45.2 50.0 54.7 59.5 64.3 71.4 80.9 95.2 121.4 150.0 152.3 150.0 152.3 169.0 233.3 383.2 521.3 604.6 614.1 573.7 416.6 338.0 290.4 264.2 238.0 211.9 178.5 114.3 52.4 21.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 47.6 52.4 57.1 64.3 71.4 80.9 102.4 142.8 202.3 245.2 266.6 292.8 338.0 440.4 699.8 1156.9 1668.7 1811.5 1663.9 1364.0 1073.6 799.8 592.7 440.4 338.0 261.8 207.1 114.3 57.1 21.4 2.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 47.6 54.7 59.5 69.0 76.2 90.5 123.8 188.1 283.3 338.0 378.5 433.2 521.3 711.7 1166.4 1930.5 2816.0 3018.3 2711.3 2154.3 1730.5 1261.6 895.0 616.5 438.0 311.8 235.7 111.9 59.5 21.4 2.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 50.0 57.1 61.9 73.8 92.8 142.8 235.7 369.0 516.5 642.7 757.0 887.9 1061.7 1423.5 2273.3 3456.3 4458.5 4660.8 4339.5 3799.1 3408.7 2923.1 2363.7 1652.0 1002.1 559.4 302.3 123.8 64.3 23.8 2.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 50.0 57.1 64.3 80.9 107.1 197.6 349.9 549.9 749.8 947.4 1133.1 1340.2 1602.0 2137.6 3380.2 4982.2 6100.9 6303.3 5965.3 5441.6 5086.9 4584.6 3832.4 2685.1 1566.3 804.6 366.6 133.3 69.0 23.8 2.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 52.4 59.5 66.7 85.7 123.8 249.9 461.8 730.8 983.1 1249.7 1511.5 1794.8 2140.0 2849.3 4487.0 6505.6 7743.4 7943.4 7593.4 7086.4 6765.1 6246.1 5298.8 3720.6 2128.1 1052.1 433.2 145.2 73.8 26.2 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 52.4 59.5 69.0 90.5 138.1 302.3 573.7 911.7 1216.4 1554.4 1887.7 2247.1 2680.3 3561.1 5593.9 8031.4 9385.9 9585.8 9219.3 8728.9 8443.2 7907.7 6767.5 4753.6 2692.2 1297.3 497.5 154.7 78.6 26.2 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 52.4 61.9 73.8 100.0 180.9 442.8 809.3 1221.1 1616.3 1990.0 2373.3 2770.8 3337.3 4544.2 6769.8 9243.1 10469.0 10678.4 10419.0 10152.4 9961.9 9269.2 7712.5 5558.2 3404.0 1916.2 647.5 192.8 80.9 23.8 2.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 38.1 40.5 45.2 54.7 61.9 76.2 109.5 223.8 580.8 1042.6 1528.2 2016.2 2425.6 2858.9 3294.5 3994.3 5524.9 7943.4 10452.3 11549.7 11771.0 11618.7 11573.5 11478.2 10630.8 8657.5 6360.4 4115.7 2535.1 797.4 230.9 83.3 23.8 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 45.2 54.7 64.3 80.9 116.6 266.6 718.9 1275.9 1835.3 2416.1 2863.6 3346.8 3820.5 4651.3 6505.6 9119.3 11661.5 12630.4 12866.0 12818.4 12996.9 12994.6 11994.8 9602.5 7165.0 4827.4 3156.4 947.4 269.0 85.7 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 45.2 54.7 64.3 83.3 126.2 309.5 859.3 1511.5 2144.7 2816.0 3299.2 3832.4 4344.2 5308.3 7488.7 10295.2 12873.2 13713.4 13958.6 14018.1 14420.4 14513.2 13356.4 10547.5 7969.6 5539.2 3775.3 1097.4 307.1 88.1 19.0 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 45.2 54.7 64.3 85.7 138.1 366.6 992.6 1737.7 2418.5 3082.6 3603.9 4196.6 4794.1 5905.8 8333.8 11544.9 14039.5 14858.4 15077.4 15272.6 15743.9 15639.2 14156.2 11240.2 8552.7 6250.9 4206.2 1249.7 371.3 95.2 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 35.7 38.1 45.2 54.7 66.7 88.1 152.3 423.7 1125.9 1966.2 2689.8 3349.2 3908.6 4560.8 5246.4 6503.2 9178.8 12794.6 15205.9 16001.0 16198.6 16527.1 17067.4 16765.1 14956.0 11932.9 9138.3 6965.0 4639.4 1402.1 435.6 104.7 21.4 2.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 38.1 45.2 54.7 66.7 88.1 164.2 478.5 1259.2 2192.3 2963.6 3615.8 4210.9 4925.0 5696.3 7100.7 10021.4 14044.3 16372.3 17146.0 17317.3 17779.1 18390.9 17888.6 15753.4 12623.2 9721.5 7676.8 5070.2 1552.0 497.5 111.9 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 38.1 45.2 54.7 66.7 90.5 176.1 535.6 1392.5 2418.5 3235.0 3882.4 4515.6 5289.2 6146.2 7698.2 10866.5 15294.0 17538.7 18288.5 18436.1 19033.6 19714.4 19014.6 16553.2 13315.9 10304.7 8388.5 5501.1 1704.4 561.8 119.0 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 38.1 45.2 54.7 66.7 92.8 180.9 576.1 1485.4 2537.5 3337.3 3982.4 4653.7 5451.1 6362.8 8019.5 11323.5 15798.7 18033.8 18833.7 19078.8 19773.9 20390.4 19578.7 16988.9 13630.1 10790.3 8788.4 5643.9 1873.4 611.8 119.0 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 33.3 38.1 45.2 54.7 66.7 95.2 183.3 616.5 1578.2 2658.9 3437.3 4082.4 4791.7 5615.3 6579.4 8338.5 11780.6 16300.9 18529.0 19381.1 19721.5 20511.8 21066.5 20140.5 17424.5 13942.0 11273.5 9188.3 5789.1 2044.8 661.7 119.0 23.8 2.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 35.7 42.8 54.7 66.7 95.2 188.1 657.0 1671.0 2777.9 3539.6 4182.3 4929.8 5777.2 6796.0 8659.9 12237.6 16805.6 19021.7 19926.3 20361.9 21252.1 21740.1 20704.6 17857.7 14256.2 11759.1 9588.2 5931.9 2213.8 709.4 116.6 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 35.7 42.8 54.7 66.7 97.6 190.4 697.5 1763.9 2896.9 3639.6 4282.3 5067.9 5939.1 7012.6 8978.8 12694.6 17307.8 19516.8 20471.4 21004.6 21990.1 22416.1 21266.4 18293.3 14568.0 12242.4 9988.1 6074.8 2382.8 759.3 116.6 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 35.7 42.8 54.7 66.7 95.2 188.1 673.7 1699.6 2787.4 3542.0 4172.8 4903.6 5743.9 6769.8 8614.6 12163.8 16708.0 18952.7 19826.3 20259.5 21121.2 21575.9 20507.1 17669.6 14134.8 11716.3 9531.1 5908.1 2230.4 761.7 128.5 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 30.9 35.7 42.8 54.7 66.7 92.8 183.3 649.8 1635.3 2677.9 3446.8 4060.9 4739.4 5546.3 6527.0 8248.1 11630.6 16108.1 18388.5 19178.8 19514.5 20250.0 20738.0 19750.1 17046.0 13701.5 11190.2 9074.1 5743.9 2078.1 764.1 138.1 23.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 52.4 64.3 90.5 180.9 626.0 1568.7 2566.1 3349.2 3951.5 4575.1 5351.1 6284.2 7883.9 11099.8 15505.9 17824.4 18533.7 18767.0 19381.1 19897.7 18990.8 16422.3 13265.9 10661.8 8614.6 5577.3 1925.7 764.1 150.0 21.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 52.4 64.3 88.1 176.1 602.2 1504.4 2456.6 3251.6 3839.6 4410.9 5153.5 6041.4 7517.3 10566.6 14906.0 17260.2 17886.3 18021.9 18509.9 19057.4 18231.4 15798.7 12832.7 10135.7 8157.6 5410.6 1773.4 766.5 159.5 21.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 52.4 64.3 85.7 164.2 540.3 1347.3 2237.6 2996.9 3587.3 4122.8 4789.3 5577.3 6879.3 9685.8 13723.0 16105.7 16777.0 16922.2 17303.1 17798.2 17181.7 15036.9 12192.4 9521.6 7514.9 5003.6 1635.3 692.7 150.0 21.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 52.4 64.3 83.3 152.3 480.8 1192.6 2018.6 2742.2 3337.3 3834.8 4422.8 5113.1 6243.8 8805.1 12539.9 14951.2 15670.1 15822.5 16096.2 16539.0 16131.9 14272.8 11549.7 8907.4 6872.2 4596.5 1494.9 616.5 138.1 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 50.0 61.9 80.9 140.4 418.9 1035.5 1797.2 2487.5 3085.0 3546.8 4058.6 4648.9 5605.8 7924.3 11356.8 13796.7 14560.9 14720.3 14889.3 15277.4 15079.8 13511.1 10909.3 8293.3 6229.5 4189.5 1356.8 542.7 128.5 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 50.0 61.9 78.6 128.5 357.1 878.4 1578.2 2232.8 2832.7 3258.8 3692.0 4184.7 4967.9 7043.6 10173.8 12642.3 13451.6 13620.6 13682.5 14018.1 14030.0 12747.0 10266.6 7679.1 5586.8 3782.4 1216.4 466.6 116.6 16.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 50.0 59.5 76.2 116.6 302.3 742.7 1340.2 1918.6 2447.0 2835.0 3239.7 3694.4 4379.9 6162.8 8993.1 11511.6 12442.3 12608.9 12547.0 12666.1 12573.2 11454.4 9243.1 6872.2 4860.8 3180.2 1052.1 397.5 109.5 19.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 40.5 47.6 59.5 71.4 107.1 247.6 607.0 1104.5 1604.4 2059.0 2413.7 2789.8 3206.4 3789.6 5279.7 7812.4 10383.3 11435.4 11599.6 11411.6 11314.0 11114.0 10161.9 8219.5 6065.2 4134.7 2578.0 887.9 326.1 102.4 21.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 38.1 47.6 57.1 69.0 95.2 190.4 471.3 866.5 1287.8 1673.4 1990.0 2337.5 2716.0 3201.6 4399.0 6631.8 9252.6 10426.1 10588.0 10273.8 9961.9 9657.2 8869.3 7193.5 5258.3 3408.7 1975.7 721.3 257.1 95.2 23.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 38.1 45.2 54.7 64.3 83.3 135.7 335.6 628.4 973.6 1285.4 1566.3 1885.3 2225.7 2611.3 3515.8 5451.1 8121.9 9416.8 9576.3 9138.3 8609.9 8198.1 7576.8 6170.0 4451.3 2682.7 1373.5 557.0 185.7 88.1 26.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 38.1 45.2 52.4 61.9 78.6 119.0 273.7 504.6 783.1 1037.9 1259.2 1511.5 1782.9 2099.5 2818.4 4368.0 6598.4 7805.3 7971.9 7536.3 6993.6 6555.6 5977.2 4822.7 3470.6 2111.4 1111.6 483.2 173.8 83.3 23.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 28.6 33.3 38.1 42.8 50.0 59.5 71.4 102.4 211.9 378.5 590.3 790.3 954.5 1135.4 1342.5 1587.7 2123.3 3284.9 5075.0 6196.2 6367.5 5934.3 5377.3 4910.7 4377.5 3477.8 2489.9 1542.5 849.8 407.0 161.9 76.2 23.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 30.9 35.7 42.8 47.6 57.1 66.7 85.7 150.0 252.3 397.5 540.3 647.5 759.3 899.8 1073.6 1425.9 2199.5 3549.2 4584.6 4760.8 4332.3 3761.0 3265.9 2777.9 2130.5 1506.8 971.2 585.6 330.9 150.0 71.4 21.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 30.9 35.7 40.5 45.2 54.7 59.5 69.0 88.1 128.5 207.1 292.8 340.4 385.6 457.0 561.8 728.4 1116.4 2025.7 2973.1 3156.4 2730.3 2144.7 1623.4 1178.3 783.1 526.1 399.9 323.7 257.1 138.1 64.3 19.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 30.9 35.7 40.5 45.2 52.4 57.1 64.3 76.2 100.0 147.6 207.1 245.2 266.6 302.3 357.1 447.5 664.1 1204.5 1785.3 1904.3 1659.1 1321.1 997.4 740.3 526.1 388.0 319.0 273.7 228.5 142.8 61.9 19.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
28.6 26.2 28.6 33.3 38.1 42.8 47.6 52.4 57.1 64.3 73.8 90.5 121.4 150.0 150.0 147.6 154.7 169.0 211.9 383.2 599.9 652.2 588.0 497.5 373.7 304.7 269.0 249.9 240.4 223.8 200.0 145.2 57.1 16.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
